??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Support discs with pins - -
Bill of material
338300
BEST
Order No.
338300
AUSF
version
adjustable
SG
Disc size
Ø16 x 9
D
diameter
4 mm
D1
diameter
16 mm
H
height
9 mm
L
Length
26 mm
LUMFANG
Scope of delivery
Set of 4
BS
Description
for raised part positioning
TYP
Typ
1.000