??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
SFS
Description
SW-T - Fastening of metal profiles to wood
Bill of material
SFS SW-T-A14-4,8X35 Fastening of metal profiles to wood
CNSORDERNO
Beschreibung
TYP
Typ
SW-T
KOPF
Kopfgeometrie
Hex head 8mm
DS
Dichtscheibe Variante
A14
TEXT1
Text Line 1 (Product)
Fastening of metal profiles to wood
TEXT2
Text Line 2 (Product)
drill point: carbon steel
TEXT3
Text Line 3 (Product)
sealing washer: aluminium with vulkanised EPDM
KL
Klemmbereich
VD
Bohrleistung
1.5mm
MAT
Material
Carbon steel
L
Länge
mm
D1
Kopfdurchmesser
11.0 mm
D2
Durchmesser
4.8 mm
SW
8 mm
DW
14 mm
GW
Mass
g