??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Swivel unit with universal joint - -
Bill of material
270570
BEST
Order No.
270570
SSTELLE
Interface fitted
SWA 39
B
width
60 mm
H
height
99.5 mm
L
Length
60 mm
GEW
weight
0,52 kg
BS
Description
Information
Infotext