??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
T1230105140-000
Bill of material
T1230105140-000
PN
Part Number
T1230105140-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T1230105140-000
TEINTERNALDESCRIPTION
TE Internal Description
H10B-TSH-EMC-M40
HOODBASECONNECTORPRODUCTTYPE
Hood & Base Connector Product Type
Hood
SEALABLE
Sealable
Yes
PRODUCTSIZE
Product Size
4
ENTRYSTYLE
Entry Style
Side
MATERIAL
Material
Die Cast Aluminum
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
M40
HOODBASELOCKINGDEVICETYPE
Hood & Base Locking Device Type
Locking Clip
LENGTHMM
Length
73 mm
HEIGHTMM
Height
72 mm
WIDTHMM
Width
57 mm
CORROSIONPROTECTED
Corrosion Protected
Yes
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGMETHOD
Packaging Method
Box
PACKAGINGQUANTITY
Packaging Quantity
10