??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
T1240240221-000
Bill of material
T1240240221-000
PN
Part Number
T1240240221-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T1240240221-000
TEINTERNALDESCRIPTION
TE Internal Description
H24B-TGH-2PG21
HOODBASECONNECTORPRODUCTTYPE
Hood & Base Connector Product Type
Hood
SEALABLE
Sealable
Yes
PRODUCTSIZE
Product Size
8
ENTRYSTYLE
Entry Style
Bottom
MATERIAL
Material
Die Cast Aluminum
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
2PG21
HOODBASELOCKINGDEVICETYPE
Hood & Base Locking Device Type
Locking
LOCKINGDEVICELOCATION
Locking Device Location
Hood
LENGTHMM
Length
120 mm
HEIGHTMM
Height
76 mm
WIDTHMM
Width
43 mm
CORROSIONPROTECTED
Corrosion Protected
Yes
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGMETHOD
Packaging Method
Box