??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
T1270163129-000
Bill of material
T1270163129-000
PN
Part Number
T1270163129-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T1270163129-000
TEINTERNALDESCRIPTION
TE Internal Description
H16B-TSBHS-PG29
HOODBASECONNECTORPRODUCTTYPE
Hood & Base Connector Product Type
Hood
SEALABLE
Sealable
Yes
PRODUCTSIZE
Product Size
6
ENTRYSTYLE
Entry Style
Side
MATERIAL
Material
Die Cast Aluminum
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
PG29
HOODBASELOCKINGDEVICETYPE
Hood & Base Locking Device Type
Locking
LOCKINGDEVICELOCATION
Locking Device Location
Hood
LENGTHMM
Length
93.5 mm
HEIGHTMM
Height
76 mm
WIDTHMM
Width
43 mm
CORROSIONPROTECTED
Corrosion Protected
Yes
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGMETHOD
Packaging Method
Box