??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
T1629161116-000
Bill of material
T1629161116-000
PN
Part Number
T1629161116-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T1629161116-000
TEINTERNALDESCRIPTION
TE Internal Description
H16A-SDRMS-PG16
HOODBASECONNECTORPRODUCTTYPE
Hood & Base Connector Product Type
Base Housing
PRODUCTSIZE
Product Size
5
ENTRYSTYLE
Entry Style
Side
COLOR
Color
Gray
MATERIAL
Material
Die Cast Aluminum
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
PG16
LOCKINGDEVICELOCATION
Locking Device Location
Housing
CORROSIONPROTECTED
Corrosion Protected
Yes
PACKAGINGMETHOD
Packaging Method
Bag
PACKAGINGQUANTITY
Packaging Quantity
1