??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
T1812242132-000
Bill of material
T1812242132-000
PN
Part Number
T1812242132-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T1812242132-000
TEINTERNALDESCRIPTION
TE Internal Description
H24BK-TSHC-M32
HOODBASECONNECTORPRODUCTTYPE
Hood & Base Connector Product Type
Hood
SEALABLE
Sealable
Yes
PRODUCTSIZE
Product Size
8
ENTRYSTYLE
Entry Style
Side
COLOR
Color
Gray
MATERIAL
Material
Die Cast Aluminum
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
M32
HOODBASELOCKINGDEVICETYPE
Hood & Base Locking Device Type
Locking Clip
LOCKINGDEVICELOCATION
Locking Device Location
Hood
HEIGHT
Height
65 mm [ 2.559 in ]
WIDTH
Width
50 mm [ 1.969 in ]
LENGTH
Length
143.8 mm [ 5.661 in ]
CORROSIONPROTECTED
Corrosion Protected
Yes
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGMETHOD
Packaging Method
Box
PACKAGINGQUANTITY
Packaging Quantity
5