??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
T1912100121-009
Bill of material
T1912100121-009
PN
Part Number
T1912100121-009
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T1912100121-009
TEINTERNALDESCRIPTION
TE Internal Description
H10BPR-TSHC-PG21-EMC-C
HOODBASECONNECTORPRODUCTTYPE
Hood & Base Connector Product Type
Hood
PRODUCTSIZE
Product Size
4
ENTRYSTYLE
Entry Style
Side
COLOR
Color
Black
MATERIAL
Material
Die Cast Aluminum
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
PG21
HOODBASELOCKINGDEVICETYPE
Hood & Base Locking Device Type
Screwlock
LOCKINGDEVICELOCATION
Locking Device Location
Hood
HEIGHT
Height
70 mm [ 2.756 in ]
WIDTH
Width
53.2 mm [ 2.095 in ]
LENGTH
Length
110 mm [ 4.331 in ]
CORROSIONPROTECTED
Corrosion Protected
Yes
PACKAGINGMETHOD
Packaging Method
Bag
PACKAGINGQUANTITY
Packaging Quantity
1