??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
TE Connectivity
Description
T1937030000-009
Bill of material
T1937030000-009
PN
Part Number
T1937030000-009
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T1937030000-009
TEINTERNALDESCRIPTION
TE Internal Description
H3APR-MAGSW-EMC-C
HOODBASECONNECTORPRODUCTTYPE
Hood & Base Connector Product Type
Base Housing
PRODUCTSIZE
Product Size
1
ENTRYSTYLE
Entry Style
Bottom
COLOR
Color
Black
MATERIAL
Material
Die Cast Aluminum
HOODBASELOCKINGDEVICETYPE
Hood & Base Locking Device Type
Screwlock
LOCKINGDEVICELOCATION
Locking Device Location
Hood
HEIGHT
Height
24.5 mm [ .965 in ]
WIDTH
Width
32.3 mm [ 1.272 in ]
LENGTH
Length
45.7 mm [ 1.799 in ]
CORROSIONPROTECTED
Corrosion Protected
Yes
PACKAGINGMETHOD
Packaging Method
Box
PACKAGINGQUANTITY
Packaging Quantity
10