??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
T2120100223-000
Bill of material
T2120100223-000
PN
Part Number
T2120100223-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T2120100223-000
TEINTERNALDESCRIPTION
TE Internal Description
ZGG-10DST,1-63-45-10
HOODBASECONNECTORPRODUCTTYPE
Hood & Base Connector Product Type
Base Housing
SEALABLE
Sealable
Yes
NUMBEROFPOSITIONS
Number of Positions
10
ENTRYSTYLE
Entry Style
Bottom
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
16 A
HOODBASELOCKINGDEVICETYPE
Hood & Base Locking Device Type
Side Clip
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Bulkhead
CIRCUITAPPLICATION
Circuit Application
Power & Signal