??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
T2196503201-000
Bill of material
T2196503201-000
PN
Part Number
T2196503201-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T2196503201-000
TEINTERNALDESCRIPTION
TE Internal Description
HCM650-FC
PRODUCTTYPE
Product Type
Connector
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Cable-to-Cable
CONNECTORTYPE
Connector Type
Housing
SHAPE
Shape
Rectangular
NUMBEROFLOADEDPOSITIONS
Number of Loaded Positions
0
NUMBEROFPOSITIONS
Number of Positions
1
NUMBEROFROWS
Number of Rows
1
NUMBEROFCAVITIES
Number of Cavities
1
OPERATINGVOLTAGEVAC
Operating Voltage
4000 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
4000 VDC
CONTACTLAYOUT
Contact Layout
Inline
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
Without
CONTACTRETENTION
Contact Retention
With
HOUSINGCOLOR
Housing Color
Gray
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 125, -40 - 125 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 257, -40 - 257 F
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0