??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 6353/6353-MFP - Nozzle - Metric
Bill of material
B6353 (BSPT)
PN
Sales Part Description
IC
Inlet Connection Size
1-1/2" BSPT (F)
MAXTD
Maximum Recommended Tank Diameter
3 m
SC
Spray Coverage
360°
MINTO
Minimum Tank Opening
152 mm
MAT
Material
Brass, 303 or 316 stainless steel
OP
Operating Principle
Fixed stationary
OPR
Operating Pressure Range
1.4 to 3.4 bar
FRR
Flow Rate Range
35 to 301 lpm
MAXTEMP
Maximum Temperature
100 °C
RSM
Recommended Strainer Mesh
16 to 100
MFP
Maximum Free Passage
1190 to 150 micron