??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
TE Connectivity
Description
Test Probe Receptacles
Bill of material
350180-9
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
FE
Funnel Entry
TPHL
Test Probe Hole Location
CS
Connector System
CCTT
Connector & Contact Terminates To
PT
Product Type
PCAT
Product Category
PC
Product Classification
TC
Type of Connector
NP
Number of Positions
NML
Number of Mounting Legs
RLM
Receptacle/Leg Material
CBM
Contact Base Material
CMAPM
Contact Mating Area Plating Material
CCR
Contact Current Rating (Max)
A
TPLMM
Termination Post Length
mm
TPLIN
Termination Post Length
in
CMT
Connector Mounting Type
HM
Housing Material
HC
Housing Color
HABMM
Height Above PC Board
mm
HABIN
Height Above PC Board
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
CA
Circuit Application