??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
CPC – Colder Products
Description
TFF01, TFFM3, TFF02 - Fitting Bodies
Bill of material
TFFM3
PN
Part No.
VNVIS
Valved/Non-Valved
VN
Valved/Non-Valved
MATVIS
Material
MAT
Material
IDM
Tubing Size ID
mm
ID
Tubing Size ID
Inch
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
Tentube, Multi-Tube
GCOLUMN
CPC Bag Quantity
100
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
WCOLUMN
CPC Low
XCOLUMN
CPC High
180°F
YCOLUMN
CPC High
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 100psi, 6.9 bar per line
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
Other
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note