??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Three-point contact prism jaws - -
Bill of material
306800
BEST
Bestellnumemr
306800
WS
Material
Hard-coated aluminium
BACKENB
Jaw width
5+16 mm
LUMFANG
Scope of delivery
1 double prism jaw and
SPANND
Clamping diameter
Recommended mm
B
width
50 mm
B1
width
40 mm
D
diameter
4.5 mm
B2
width
5 mm
B3
width
15.5 mm
H
height
53 mm
H1
Distance
7 mm
L
Length
20 mm
L1
Length
23 mm