??
User Profile Desktop
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Rulli Rulmeca
Description
TIPO D
Bill of material
Cleaner type D, 900
BT
Belt cleaner type
D
BW
Belt width
900
u
FW
Frame width
1700
u
L
990
u
A
130
u
B
320
u
C
70
D
Ø
54
u
E
66
u
F
200
u
G
266
u
W
Weight
55
u