??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CPC – Colder Products
Description
TMB10 - Coupling Insert without Fitting Inserts
Bill of material
TMB10
PN
Part No. (Straight Thru)
TMB10
MAT
Material
Acetal
CCOLUMN
Product Number
TMB10
DCOLUMN
Product Name
Tentube Coupling Insert Without Fitting Inserts
FCOLUMN
CPC Series
Tentube, Multi-Tube
GCOLUMN
CPC Bag Quantity
5
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
N/A
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
N/A
WCOLUMN
CPC Low
N/A
XCOLUMN
CPC High
N/A
YCOLUMN
CPC High
N/A
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 100psi, 6.9 bar per line
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Nylon
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
Other
Acetal Loking spindle and red acetal thumb pad
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note