??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
heuel
Description
TopStep - TopStep
Bill of material
210 L180 oG DN0 F00 RAL- DL350 N1(1_180_1_350_0_00_-_1)
CNSORDERNO
Order Number
210 L180 oG DN0 F00 RAL- DL350 N1
LOD
Level of detail
DESC
Description
TopStep roof access system is screwed to an additional mounting plate with a stainless steel strap
W
Width
mm
L
Length (number of brick rows)
DL
Covering length
mm
Enter value for DL
Covering length
mm
cm
inch
ft
ANG
Roof pitch
°
CLR
Colour
RAL
Add color No.
VER
Offset
250
RAIL
Railing
CNSWEIGHT
Weight
1.852 kg
PZ
Certificate
Certificate
DRAW
Drawing
Drawing
DRAWFIX
Holder drawing
Holder drawing
MANU
Manual
Manual