您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
AT1IFUEND025
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Diaphragm valves
True Union Diaphragm Valve, Pneumatic actuated Type AI
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{asahi/au_valve/air_diaphragm_valves/pne_tudv_type_ai/di_va_pn_ac_ai_jis_thread.prj},{NB=AT1IFUEND025},{CNSORDERNO=AT1IFUEND025},{STD=DIN},{NDMM=25},{NDINCH=1},{MD=25},{D2=Rp 1},{ML=20},{L=172},{D1=70},{DD2=67x80},{D3=100},{E=102},{H=161},{H1=18.5},{A3=60},{S=25},{S1=7},{S2=13},{VERS=9}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
True Union Diaphragm Valve Pneumatic Actuated Type-AI (Double action), Threaded End
Bill of material
AT1IFUEND025
CNSORDERNO
Order number
AT1IFUEND025
AT1IFUEND025
STD
Standard
DIN
DIN
mm
NDMM
Nominal Size
25
25
mm
NDINCH
Nominal Size
1
1
Inch
MD
d
25
25
mm
D2
d2
Rp 1
Rp 1
mm
ML
l
20
20
mm
L
172
172
mm
D1
70
70
mm
DD2
D2
67x80
67x80
mm
D3
100
100
mm
E
102
102
mm
H
161
161
mm
H1
18.5
18.5
mm
A3
60
60
mm
S
25
25
mm
S1
7
7
mm
S2
13
13
mm