??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR40AC90-1004AI
Bill of material
014369-000
PN
Part Number
014369-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
014369-000
TEINTERNALDESCRIPTION
TE Internal Description
TXR40AC90-1004AI
ALIAS
Alias #
3-1190112-8
PLUGGABLEIOACCESSORYTYPE
Pluggable IO Accessory Type
Tinel-Lock Adapter
ADAPTERANGLE
Adapter Angle
90
TERMINATIONDEVICETYPE
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
CONNECTORSHELLSIZE
Connector Shell Size
11, B
TERMINATIONDEVICEINCLUDED
Termination Device Included
TR04AI
COLOR
Color
Bright
BACKSHELLMATERIAL
Backshell Material
Aluminum
ADAPTERPLATINGMATERIAL
Adapter Plating Material
Electroless Nickel (AMS-C-26074)
TEADAPTERCODE
TE Adapter Code
40
ADAPTERENTRYSIZE
Adapter Entry Size
4
OVERBRAIDTERMINATION
Overbraid Termination
Tinel-Lock Ring
CABLEDIAMETERRANGE
Cable Diameter Range
3.2 - 5.1 mm [ .125 - .2 in ]
CABLEENTRYDIAMETER
Cable Entry Diameter
.2 - 6.4 mm [ .01 - .25 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
SALTSPRAYRESISTANCEHR
Salt Spray Resistance
48 Hr
CONNECTORDETAILSPECIFICATIONNUMBER
Connector Detail Specification Number
D3899920, D3899924, D3899926, D3899940, D3899942, D3899946, D3899947
CONNECTORGENERALSPECIFICATIONNUMBER
Connector General Specification Number
MIL-DTL-38999 Series IIIClass C,F,K,W, MIL-DTL-38999 Series IVClass C,F,W, MIL-DTL-38999 Series IVClass C,W, MIL-DTL-38999 Series IVClass F,W