您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
114871-000
TE Connectivity
Connectors
Connector Backshells & Adapters_new
Ruggedized Backshells & Adapters
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/connector_backshellsadapters_new/ruggedized_backshells_and_adapters/114871_000.prj},{NB=114871-000},{PN=114871-000},{ADAPTERANGLE=90},{TEADAPTERCODE=41},{ADAPTERENTRYSIZE=8},{SALTSPRAYRESISTANCEHR=500},{SHA256=87jrYHctkLh4dzq1gCVF43vprMqFDb1j/paIkpF4srg=},{INAME=1148712d000},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-114871-000.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR41AB90-1608AI
Bill of material
114871-000
PN
Part Number
114871-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
114871-000
TEINTERNALDESCRIPTION
TE Internal Description
TXR41AB90-1608AI
ALIAS
Alias #
2-1190837-9
PLUGGABLEIOACCESSORYTYPE
Pluggable IO Accessory Type
Tinel-Lock Adapter
ADAPTERANGLE
Adapter Angle
90
TERMINATIONDEVICETYPE
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
CONNECTORSHELLSIZE
Connector Shell Size
16, 17
TERMINATIONDEVICEINCLUDED
Termination Device Included
TR08AI
COLOR
Color
Olive Drab
BACKSHELLMATERIAL
Backshell Material
Aluminum
ADAPTERPLATINGMATERIAL
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TEADAPTERCODE
TE Adapter Code
41
ADAPTERENTRYSIZE
Adapter Entry Size
8
OVERBRAIDTERMINATION
Overbraid Termination
Tinel-Lock Ring
CABLEDIAMETERRANGE
Cable Diameter Range
6.4 - 10.2 mm [ .25 - .4 in ]
CABLEENTRYDIAMETER
Cable Entry Diameter
.2 - 12.7 mm [ .01 - .5 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
SALTSPRAYRESISTANCEHR
Salt Spray Resistance
500
Hr
CONNECTORDETAILSPECIFICATIONNUMBER
Connector Detail Specification Number
MS24266, MS27467, MS27468, MS27472, MS27473, MS27474, MS27479, MS27480, MS27481, MS27484, MS27497, MS27652, MS27653, MS27656, MS27661, MS27665
CONNECTORGENERALSPECIFICATIONNUMBER
Connector General Specification Number
MIL-DTL-38999 Series I, MIL-DTL-38999 Series IClass E,P,T, MIL-DTL-38999 Series IClass E,T, MIL-DTL-38999 Series IIClass E,P,T, MIL-DTL-38999 Series IIClass E,T, MIL-DTL-38999 Series IIClass T