??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type DBP 3001 - Distance fastening plate
Bill of material
111212100000
TYP
Type
DBP 3001
BESTNR
Order No.
111212100000
A
30.0 mm
B
40.0 mm
D
Ø
6.2 mm
E
Ø
6.5 mm