??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB800-18GM40A-U-V1 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB800-18GM40A-U-V1
PRODUCT_PICTURE
Product Picture
MANUID
UB800-18GM40A-U-V1
DESCSHORT
Short Description
Ultrasonic sensor UB800-18GM40A-U-V1
EAN
4050143024766
MANUTYPEDESC
Manufacturer Type Description
UB800-18GM40A-U-V1
AAB866006
max. measuring range -length
800 mm
BAD858004
Open circuit current
20 mA
BAA038006
min. ambient temperature
-25 °C
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD826005
Diameter of sensor
18 mm
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
70.00 °C
BAC461010
Housing material
BAD856005
Length of sensor
57 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.060
LENGTH
0.110
WIDTH
0.032
DEPTH
0.032
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink