??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
V-block bracket - -
Bill of material
267910
BEST
Order No.
267910
B
width
42 mm
H
height
52 mm
L
Length
20 mm
BS
Description
Information
Infotext