??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1-180-W-BK1,5M-PUR-U-DT3P-G-Y - Sensor-Actuator Cables
Bill of material
V1-180-W-BK1,5M-PUR-U-DT3P-G-Y
PRODUCT_PICTURE
Product Picture
MANUID
V1-180-W-BK1,5M-PUR-U-DT3P-G-Y
DESCSHORT
Short Description
Adapter cable V1-180-W-BK1,5M-PUR-U-DT3P-G-Y
EAN
4050143401772
MANUTYPEDESC
Manufacturer Type Description
V1-180-W-BK1,5M-PUR-U-DT3P-G-Y
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB225007
Arrangement of the cable lead-in, field side
straight
AAB379007
Type of plug-in contact, field side
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Black
AAB733006
Cable length
1.5 m
AAT080001
Pole number
4
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.060
LENGTH
0.159
WIDTH
0.080
DEPTH
0.040
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink