??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1-W-0,5/2,5M-PUR-V1-G - Sensor-Actuator Cables
Bill of material
V1-W-0,5/2,5M-PUR-V1-G
PRODUCT_PICTURE
Product Picture
MANUID
V1-W-0,5/2,5M-PUR-V1-G
DESCSHORT
Short Description
Connection cable V1-W-0,5/2,5M-PUR-V1-G
EAN
4050143027484
MANUTYPEDESC
Manufacturer Type Description
V1-W-0,5/2,5M-PUR-V1-G
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB225007
Arrangement of the cable lead-in, field side
straight
AAB379007
Type of plug-in contact, field side
AAB419007
Design of the electrical connection, housing side
M12
AAC208006
Material of the contact basic body
AAB593006
Color of jacket
Grey
AAT080001
Pole number
4
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.190
LENGTH
0.165
WIDTH
0.082
DEPTH
0.041
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink