??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1-W-A2-40M-PUR-V1-G - Sensor-Actuator Cables
Bill of material
V1-W-A2-40M-PUR-V1-G
PRODUCT_PICTURE
Product Picture
MANUID
V1-W-A2-40M-PUR-V1-G
DESCSHORT
Short Description
Connection cable V1-W-A2-40M-PUR-V1-G
EAN
4050143187324
MANUTYPEDESC
Manufacturer Type Description
V1-W-A2-40M-PUR-V1-G
VAR0173_1_02_AAS488_001
Type of plug-in contact (housing)
VAR0173_1_02_AAB226_007
arrangement of the cable lead-in (housing side)
angled
VAR0173_1_02_AAB225_007
Arrangement of the cable lead-in, field side
straight
VAR0173_1_02_AAB379_007
Type of plug-in contact, field side
VAR0173_1_02_AAB397_006
Design of the line
cable
VAR0173_1_02_AAB419_007
Design of the electrical connection, housing side
M12
VAR0173_1_02_AAB593_006
Color of jacket
Grey
VAR0173_1_02_AAB733_006
Cable length
40 m
VAR0173_1_02_AAT080_001
Pole number
4
VAR0173_1_02_AAC202_007
Material of the contact coat
Au
VAR0173_1_02_BAD391_008
LED display present
Yes
VAR0173_1_02_AAD251_006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
1.150
LENGTH
0.220
WIDTH
0.220
DEPTH
0.050
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink