??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V11-W-6M-PVC-Y205683 - Sensor-Actuator Cables
Bill of material
V11-W-6M-PVC-Y205683
PRODUCT_PICTURE
Product Picture
MANUID
V11-W-6M-PVC-Y205683
DESCSHORT
Short Description
Female cordset V11-W-6M-PVC-Y205683
EAN
4050143281152
MANUTYPEDESC
Manufacturer Type Description
V11-W-6M-PVC-Y205683
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB379007
Type of plug-in contact, field side
Not relevant
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAC208006
Material of the contact basic body
AAB593006
Color of jacket
Grey
AAB733006
Cable length
6 m
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
Polyvinyl chloride
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.210
LENGTH
0.200
WIDTH
0.156
DEPTH
0.025
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink