??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V11-W-BK1,5M-PVC-U - Sensor-Actuator Cables
Bill of material
V11-W-BK1,5M-PVC-U
MANUID
V11-W-BK1,5M-PVC-U
DESCSHORT
Short Description
Female cordset V11-W-BK1,5M-PVC-U
EAN
4050143218868
MANUTYPEDESC
Manufacturer Type Description
V11-W-BK1,5M-PVC-U
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Black
AAB733006
Cable length
1.5 m
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.050
LENGTH
0.140
WIDTH
0.140
DEPTH
0.008
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink