??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15-G-BK0,9M-PUR-U - Sensor-Actuator Cables
Bill of material
V15-G-BK0,9M-PUR-U
MANUID
V15-G-BK0,9M-PUR-U
DESCSHORT
Short Description
Female cordset V15-G-BK0,9M-PUR-U
EAN
4050143406906
MANUTYPEDESC
Manufacturer Type Description
V15-G-BK0,9M-PUR-U
VAR0173_1_02_AAS488_001
Type of plug-in contact (housing)
VAR0173_1_02_AAB226_007
arrangement of the cable lead-in (housing side)
straight
VAR0173_1_02_AAB397_006
Design of the line
cable
VAR0173_1_02_AAB419_007
Design of the electrical connection, housing side
M12
VAR0173_1_02_AAB593_006
Color of jacket
Black
VAR0173_1_02_AAB733_006
Cable length
0.9 m
VAR0173_1_02_AAT080_001
Pole number
5
VAR0173_1_02_AAC202_007
Material of the contact coat
Au
VAR0173_1_02_BAD391_008
LED display present
No
VAR0173_1_02_AAD251_006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.040
LENGTH
0.099
WIDTH
0.050
DEPTH
0.025
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink