您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
V15-W-3,5M-PUR-V15-G
Pepperl+Fuchs
Connectivity
Sensor-Actuator Cables
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pepperl_fuchs/connectivity/sensor-actuator20cables/v15-w-32c5m-pur-v15-g.prj},{NB=V15-W-3,5M-PUR-V15-G},{MANUID=V15-W-3,5M-PUR-V15-G},{AAB733006=3.5},{AAT080001=5},{NOCUPEROU=1},{VOLUME=0.001},{WEIGHT=0.140},{LENGTH=0.163},{WIDTH=0.170},{DEPTH=0.034},{DESCSHORT=Connection cable V15-W-3,5M-PUR-V15-G},{EAN=4050143150601},{MANUTYPEDESC=V15-W-3,5M-PUR-V15-G},{AAS488001=},{AAB226007=angled},{AAB225007=straight},{AAB379007=},{AAB397006=cable},{AAB419007=M12},{AAB593006=Grey},{AAC202007=Au},{BAD391008=No},{AAD251006=},{COO=HU},{CTC=8544 4290 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One},{DEEPLINK_ENG=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=242915&LanId=ENG}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15-W-3,5M-PUR-V15-G - Sensor-Actuator Cables
Bill of material
V15-W-3,5M-PUR-V15-G
MANUID
V15-W-3,5M-PUR-V15-G
DESCSHORT
Short Description
Connection cable V15-W-3,5M-PUR-V15-G
EAN
4050143150601
MANUTYPEDESC
Manufacturer Type Description
V15-W-3,5M-PUR-V15-G
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB225007
Arrangement of the cable lead-in, field side
straight
AAB379007
Type of plug-in contact, field side
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Grey
AAB733006
Cable length
3.5
m
AAT080001
Pole number
5
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.140
LENGTH
0.163
WIDTH
0.170
DEPTH
0.034
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink