??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15-W-E8-OR5M-PUR-A1-V15-G - Sensor-Actuator Cables
Bill of material
V15-W-E8-OR5M-PUR-A1-V15-G
PRODUCT_PICTURE
Product Picture
MANUID
V15-W-E8-OR5M-PUR-A1-V15-G
DESCSHORT
Short Description
Connection cable V15-W-E8-OR5M-PUR-A1-V15-G
EAN
4050143467433
MANUTYPEDESC
Manufacturer Type Description
V15-W-E8-OR5M-PUR-A1-V15-G
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB225007
Arrangement of the cable lead-in, field side
straight
AAB379007
Type of plug-in contact, field side
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Orange
AAB733006
Cable length
5 m
AAT080001
Pole number
5
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
Yes
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink