??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15-W-YE2M-PVC - Sensor-Actuator Cables
Bill of material
V15-W-YE2M-PVC
PRODUCT_PICTURE
Product Picture
MANUID
V15-W-YE2M-PVC
DESCSHORT
Short Description
Female cordset V15-W-YE2M-PVC
EAN
4050143197569
MANUTYPEDESC
Manufacturer Type Description
V15-W-YE2M-PVC
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB379007
Type of plug-in contact, field side
Not relevant
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAC208006
Material of the contact basic body
AAB593006
Color of jacket
yellow
AAB733006
Cable length
2 m
AAT080001
Pole number
5
AAC202007
Material of the contact coat
Nickel/gold
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
Polyvinyl chloride
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
US
WEIGHT
0.120
LENGTH
0.020
WIDTH
0.180
DEPTH
0.180
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink