??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15L-G-15M-PUR-U-V15L-G - Sensor-Actuator Cables
Bill of material
V15L-G-15M-PUR-U-V15L-G
PRODUCT_PICTURE
Product Picture
MANUID
V15L-G-15M-PUR-U-V15L-G
DESCSHORT
Short Description
Connection cable V15L-G-15M-PUR-U-V15L-G
EAN
4050143436149
MANUTYPEDESC
Manufacturer Type Description
V15L-G-15M-PUR-U-V15L-G
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB225007
Arrangement of the cable lead-in, field side
straight
AAB379007
Type of plug-in contact, field side
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Grey
AAB733006
Cable length
15 m
AAT080001
Pole number
5
BAD391008
LED display present
No
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
1.720
LENGTH
0.150
WIDTH
0.150
DEPTH
0.075
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink