??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15L-W-BK - Sensor-Actuator Cables
Bill of material
V15L-W-BK
PRODUCT_PICTURE
Product Picture
MANUID
V15L-W-BK
DESCSHORT
Short Description
Female connector, field-attachable V15L-W-BK
EAN
4050143229109
MANUTYPEDESC
Manufacturer Type Description
V15L-W-BK
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB419007
Design of the electrical connection, housing side
M12
AAC208006
Material of the contact basic body
AAT080001
Pole number
5
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.060
LENGTH
0.119
WIDTH
0.059
DEPTH
0.030
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink