??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15S-W-20M-PVC - Sensor-Actuator Cables
Bill of material
V15S-W-20M-PVC
PRODUCT_PICTURE
Product Picture
MANUID
V15S-W-20M-PVC
DESCSHORT
Short Description
Cable connector V15S-W-20M-PVC
EAN
4050143214365
MANUTYPEDESC
Manufacturer Type Description
V15S-W-20M-PVC
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Grey
AAB733006
Cable length
20 m
AAT080001
Pole number
5
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.760
LENGTH
0.254
WIDTH
0.233
DEPTH
0.048
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink