??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15SL-W-BK - Sensor-Actuator Cables
Bill of material
V15SL-W-BK
PRODUCT_PICTURE
Product Picture
MANUID
V15SL-W-BK
DESCSHORT
Short Description
Male connector, field-attachable V15SL-W-BK
EAN
4050143263035
MANUTYPEDESC
Manufacturer Type Description
V15SL-W-BK
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB419007
Design of the electrical connection, housing side
M12
AAC208006
Material of the contact basic body
AAT080001
Pole number
5
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.050
LENGTH
0.115
WIDTH
0.057
DEPTH
0.029
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink