??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V19-G-BK50M-PUR-U - Sensor-Actuator Cables
Bill of material
V19-G-BK50M-PUR-U
PRODUCT_PICTURE
Product Picture
MANUID
V19-G-BK50M-PUR-U
DESCSHORT
Short Description
Female cordset V19-G-BK50M-PUR-U
EAN
4050143117390
MANUTYPEDESC
Manufacturer Type Description
V19-G-BK50M-PUR-U
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Black
AAB733006
Cable length
50 m
AAT080001
Pole number
8
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
2.190
LENGTH
0.354
WIDTH
0.177
DEPTH
0.089
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink