??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1D-G-0,3M-PUR-ABG-V1SD+90-W - Sensor-Actuator Cables
Bill of material
V1D-G-0,3M-PUR-ABG-V1SD+90-W
PRODUCT_PICTURE
Product Picture
MANUID
V1D-G-0,3M-PUR-ABG-V1SD+90-W
DESCSHORT
Short Description
Connection cable, Ethernet V1D-G-0,3M-PUR-ABG-V1SD+90-W
EAN
4050143221837
MANUTYPEDESC
Manufacturer Type Description
V1D-G-0,3M-PUR-ABG-V1SD+90-W
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB225007
Arrangement of the cable lead-in, field side
angled
AAB379007
Type of plug-in contact, field side
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAC208006
Material of the contact basic body
AAB733006
Cable length
0.3 m
AAT080001
Pole number
4
AAC202007
Material of the contact coat
Nickel/gold
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.050
LENGTH
0.115
WIDTH
0.057
DEPTH
0.029
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink