??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1D-G-2,7M-PUR-ABG-V1SD+90-W - Sensor-Actuator Cables
Bill of material
V1D-G-2,7M-PUR-ABG-V1SD+90-W
PRODUCT_PICTURE
Product Picture
MANUID
V1D-G-2,7M-PUR-ABG-V1SD+90-W
DESCSHORT
Short Description
Connection cable, Ethernet V1D-G-2,7M-PUR-ABG-V1SD+90-W
EAN
4050143401765
MANUTYPEDESC
Manufacturer Type Description
V1D-G-2,7M-PUR-ABG-V1SD+90-W
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB225007
Arrangement of the cable lead-in, field side
angled
AAB379007
Type of plug-in contact, field side
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAC208006
Material of the contact basic body
AAB733006
Cable length
2.7 m
AAT080001
Pole number
4
AAC202007
Material of the contact coat
Nickel/gold
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
WEIGHT
0.150
LENGTH
0.188
WIDTH
0.094
DEPTH
0.047
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink