??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1S-G-0,15M-PUR-ABG-SUBD - Sensor-Actuator Cables
Bill of material
V1S-G-0,15M-PUR-ABG-SUBD
PRODUCT_PICTURE
Product Picture
MANUID
V1S-G-0,15M-PUR-ABG-SUBD
DESCSHORT
Short Description
Adapter cable V1S-G-0,15M-PUR-ABG-SUBD
EAN
4050143029280
MANUTYPEDESC
Manufacturer Type Description
V1S-G-0,15M-PUR-ABG-SUBD
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB225007
Arrangement of the cable lead-in, field side
straight
AAB379007
Type of plug-in contact, field side
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Grey
AAB733006
Cable length
0.15 m
AAT080001
Pole number
4
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.070
LENGTH
0.131
WIDTH
0.177
DEPTH
0.017
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink