??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1S-W-1M-PUR-ABG - Sensor-Actuator Cables
Bill of material
V1S-W-1M-PUR-ABG
PRODUCT_PICTURE
Product Picture
MANUID
V1S-W-1M-PUR-ABG
DESCSHORT
Short Description
Cable connector, shielded V1S-W-1M-PUR-ABG
EAN
4050143190003
MANUTYPEDESC
Manufacturer Type Description
V1S-W-1M-PUR-ABG
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Grey
AAB733006
Cable length
1 m
AAT080001
Pole number
4
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.050
LENGTH
0.250
WIDTH
0.129
DEPTH
0.034
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink