??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V3-GM-BK1,5M-PUR-R1-V3-GM - Sensor-Actuator Cables
Bill of material
V3-GM-BK1,5M-PUR-R1-V3-GM
PRODUCT_PICTURE
Product Picture
MANUID
V3-GM-BK1,5M-PUR-R1-V3-GM
DESCSHORT
Short Description
Connection cable V3-GM-BK1,5M-PUR-R1-V3-GM
EAN
4050143257164
MANUTYPEDESC
Manufacturer Type Description
V3-GM-BK1,5M-PUR-R1-V3-GM
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB225007
Arrangement of the cable lead-in, field side
straight
AAB379007
Type of plug-in contact, field side
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M8
AAB593006
Color of jacket
Black
AAB733006
Cable length
1.5 m
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.050
LENGTH
0.187
WIDTH
0.050
DEPTH
0.005
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink