??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V3-GM-E2-OR10M-POC-V11-G - Sensor-Actuator Cables
Bill of material
V3-GM-E2-OR10M-POC-V11-G
PRODUCT_PICTURE
Product Picture
MANUID
V3-GM-E2-OR10M-POC-V11-G
DESCSHORT
Short Description
Connection cable V3-GM-E2-OR10M-POC-V11-G
EAN
4050143398058
MANUTYPEDESC
Manufacturer Type Description
V3-GM-E2-OR10M-POC-V11-G
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB225007
Arrangement of the cable lead-in, field side
straight
AAB379007
Type of plug-in contact, field side
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M8
AAB593006
Color of jacket
Orange
AAB733006
Cable length
10 m
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
Yes
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.380
LENGTH
0.170
WIDTH
0.170
DEPTH
0.035
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink