??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Veith
Description
VHK - ELADUR - Square - Hollow pad
Bill of material
VEITH - ELADUR - Square - Hollow pad VHK 42 - 75x125x250
KB
Designation
VHK 42
ELADUR
Type of Eladur
SHORE
Shore hardness
80 ±3 Shore A Shore
EL
Elasticity
35 %
A
Edge length ±1%
mm
B
Edge length ±1%
mm
E
Inner dimension horizontal
mm
F
Inner dimension vertical
mm
L
Length ±5 mm
mm