??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CKD
Description
VLA
Bill of material
VLA-15-AC100V
MODEL
Model no.
VLA
PS
Port size
C
Capacity
OPT1
Operation confirming switch
OPT2
Power indicator lamp
OPT3
Pressure detection port
OPT4
Outdoor
OPT5
Working fluid
V
Voltage
INFOTEXT
Product Info
Product Info
H1
161.5 mm
H2
24.5 mm
H3
51 mm
L1
69 mm
L2
32 mm
L3
63 mm
D
50 mm