??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
VLSK-FP - Security lobe knobs
Bill of material
Security lobe knobs VLSK.63 FP-M6
PARTNUMBER
CODE
DESCRIPTION
Description
DIM01
D
63 mm
DIM02
d6H
DIM03
L
44 mm
DIM04
d1
23 mm
DIM05
d3
14 mm
DIM06
l2
17 mm
DIM07
h
mm
WEIGHT
Weight
g
INFOEG
Product details
Product details