??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Norgren
Description
VR61Z series - 3/2, 2x3/2, 5/2 or 5/3 Solenoid actuated spool valves
Bill of material
VR61Z411A-D122N
CNSORDERNO
Order number
VR61Z411A-D122N
SYM
Symbol
F
Function
AR
Actuation/return
MO
Manual override
V
Voltage
FW
Flow
1300 l/min
OP
Operating pressure
3 ... 10 bar
PP
Pilot pressure
- bar
CNSMASSEXACT
Weight
0.38 kg
CNSMAT
Housing material
aluminium
INFOWWW
Datasheet
Product Datasheet (PDF)