??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VT18-8-H-120-M/40a/65b/118/128 - Diffuse mode sensor
Bill of material
VT18-8-H-120-M/40a/65b/118/128
PRODUCT_PICTURE
Product Picture
MANUID
VT18-8-H-120-M/40a/65b/118/128
DESCSHORT
Short Description
Background suppression sensor VT18-8-H-120-M/40a/65b/118/128
EAN
4050143055326
MANUTYPEDESC
Manufacturer Type Description
VT18-8-H-120-M/40a/65b/118/128
AAC906005
Max. range of light scanner
120 mm
BAC640005
Max. output current
200 mA
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
660 nm
BAD826005
Diameter of sensor
18 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
70.00 °C
BAC461010
Housing material
BAD856005
Length of sensor
65 mm
BAD900004
Switch frequency
500.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.080
LENGTH
0.082
WIDTH
0.090
DEPTH
0.043
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink